Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SPW2215-207N1 |
Base to Bore Centerline |
N/A 80 mm |
Base Width |
N/A 72 mm |
Bolt Center-to-Center Length |
N/A 230 mm |
Bore Diameter |
N/A 2.4375 in |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Lubrication |
N/A Lubrication Fitting |
Series |
N/A SPW |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 3.3125 in |
Overall Length |
N/A 3.7031 in |
Overall Width |
N/A 80 mm |
Radial Dynamic Load Capacity |
N/A 37500 lb |
Radial Static Load Capacity |
N/A 50000 lb |
Replacement Bearing |
N/A MX-W22215BLLKC3 |
Seal Type |
N/A Contact with Flinger |
Standards Met |
N/A American National Standards Institute (ANSI) Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO) |