COMPANY HEADER
Print Back
SPW2211-200N1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SPW2211-200N1

Base to Bore Centerline

N/A 2.7600 in

Bore Diameter

N/A 2.0000 in

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Housing Material

N/A Cast Iron

Series

N/A SPW

UPC Code

N/A 4547359196665

Mounting Type

N/A 2-Bolt Base