COMPANY HEADER
Print Back
C-SPW2226-407N1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A C-SPW2226-407N1

Base to Bore Centerline

N/A 5.9060 in

Bore Diameter

N/A 4.4375 in

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Adapter Mount

Series

N/A SPW

UPC Code

N/A 4547359036602

Mounting Type

N/A 2-Bolt Base