Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SAF22522X3.15/16 |
Base to Bore Centerline |
N/A 4.9375 in |
Bearing Type |
N/A Spherical Roller |
Bolt Center-to-Center Length |
N/A 12.6250 to 14.5000 in |
Bore Diameter |
N/A 3.9375 in |
Bore Type |
N/A Tapered 1:12 |
Housing Construction |
N/A Split Pillow Block |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Adapter Mount |
Series |
N/A SAF 22500 |
UPC Code |
N/A 4547359655278 |
Adapter Sleeve Part Number |
N/A SNW 22 x 3-15/16 |
Base Height |
N/A 2.0000 in |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 9.3438 in |
Overall Length |
N/A 16-1/2 in |
Overall Width |
N/A 6.5000 in |
Radial Dynamic Load Capacity |
N/A 105000 lb |
Seal Type |
N/A LER/LOR |
Weight |
N/A 73.00 lb |