COMPANY HEADER
Print Back
SPAW2222-315N1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SPAW2222-315N1

Bearing Type

N/A Spherical Roller

Bore Diameter

N/A 3.9375 in

Bore Type

N/A Round

Housing Construction

N/A Solid Pillow Block

Locking Device

N/A Adapter Mount

Series

N/A SPAW

UPC Code

N/A 4547359196627

Mounting Type

N/A 4-Bolt Base

Features & Benefits

Features & Benefits

N/A
  • One-piece, sturdy ductile iron housing to withstand high shock and impact from falling debris
  • Repositionable snap ring allows for versatile fixed or float unit
  • Spring-loaded, single-lip contact bearing seal for superior sealing
  • Bearings with super-finished rollers for less noise, and raceway designs that accommodate higher misalignment
  • Unitized bearing insert allows for easy replacement
  • Phosphate-coated locknut/adapter sleeve for secure mounting and corrosion protection