COMPANY HEADER
Print Back
SPW2220-307FN1 Roller Bearing Ductile Iron Pillow
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SPW2220-307FN1

Base to Bore Centerline

N/A 112 mm

Bore Diameter

N/A 3.4375 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Series

N/A SPW

UPC Code

N/A 4547359196733

Mounting Type

N/A 2-Bolt Base