COMPANY HEADER
Print Back
SPAW2211-115N1 1-15/16" Shaft
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SPAW2211-115N1

Base to Bore Centerline

N/A 7.6250 in

Bearing Type

N/A Spherical Roller

Bolt Center-to-Center Length

N/A 7-5/8 in

Bore Diameter

N/A 1.9375 in

Bore Type

N/A Round

Housing Construction

N/A Solid Pillow Block

Series

N/A SPAW

UPC Code

N/A 4547359196566

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 5.35 mm

Overall Length

N/A 9.61 mm

Radial Dynamic Load Capacity

N/A 21000 lb

Radial Static Load Capacity

N/A 24700 lb

Features & Benefits

Features & Benefits

N/A
  • One-piece, sturdy ductile iron housing to withstand high shock and impact from falling debris
  • Repositionable snap ring allows for versatile fixed or float unit
  • Spring-loaded, single-lip contact bearing seal for superior sealing
  • Bearings with super-finished rollers for less noise, and raceway designs that accommodate higher misalignment
  • Unitized bearing insert allows for easy replacement
  • Phosphate-coated locknut/adapter sleeve for secure mounting and corrosion protection