COMPANY HEADER
Print Back
SPW2220N1 MTD Pillow Block Unit 90 mm
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SPW2220N1

Base to Bore Centerline

N/A 4.4096 in

Bore Diameter

N/A 90 mm

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Series

N/A SPW

UPC Code

N/A 4547359665901

Mounting Type

N/A 2-Bolt Base