COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Mounted Bearings, Housings, and Inserts
>
Pillow Block and Base-Mount Bearings
>
Pillow Block Bearing Units
>
Pillow Block Plain Sleeve Bearing Units
> Item # 06378888
Item # 06378888, Climax Metal PBSS-UH Series Self-Aligning Ultra-High-Molecular-Weight Polyethylene (UHMW-PE) Bearings with Pressed Stainless Steel Housing
PBSS-UH-075 Stainless Steel, UHMW Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Climax Metal Products
Manufacturer Part Number
N/A
PBSS-UH-075
Series
N/A
PBSS-UH
Base to Bore Centerline
N/A
3.0000 in
Bore Diameter
N/A
3/4 in
Housing Material
N/A
Stainless Steel
Mounting Type
N/A
Two-Bolt Base
Overall Length
N/A
4.0000 in