COMPANY HEADER
Print Back
C-SPW2217-215N1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A C-SPW2217-215N1

Base to Bore Centerline

N/A 95 mm

Bore Diameter

N/A 2.9375 in

Bore Type

N/A Round

Housing Material

N/A Ductile Iron

Locking Device

N/A Adapter Mount

Series

N/A SPW

UPC Code

N/A 4547359651058

Mounting Type

N/A 2-Bolt Base