Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A C-SPW2220-307N1 |
Base to Bore Centerline |
N/A 4.4090 in |
Bore Diameter |
N/A 3.4375 in |
Bore Type |
N/A Round |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Adapter Mount |
Series |
N/A SPW |
UPC Code |
N/A 4547359036589 |
Mounting Type |
N/A 2-Bolt Base |