Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A HD250X18TUFP |
Series |
N/A HD |
Base Width |
N/A 5.5000 in |
Bolt Center-to-Center Length |
N/A 38.7500 in |
Bolt Center-to-Center Width |
N/A 3.0000 in |
Bolt Size |
N/A 0.6250 in |
Frame Material |
N/A Carbon Steel |
Frame Type |
N/A Protected Screw |
UPC Code |
N/A 841946112873 |
Maximum Mounting Plate Bolt Hole Center |
N/A 10.8750 in |
Minimum Mounting Plate Bolt Hole Center |
N/A 7.6250 in |
Mounting Plate Length |
N/A 13.2500 in |
Mounting Plate Width |
N/A 5.0000 |
Overall Height |
N/A 6.2500 in |
Overall Length |
N/A 41.2500 in |
Overall Width |
N/A 7.4200 in |
Rod Diameter |
N/A 1.0000 in |
Travel |
N/A 18.0000 in |
Weight |
N/A 84 lb |