Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A HD300X30TUFP-4 |
Series |
N/A HD |
Base Width |
N/A 6.5000 in |
Bolt Center-to-Center Length |
N/A 53.5000 in |
Bolt Center-to-Center Width |
N/A 3.0000 in |
Bolt Size |
N/A 0.7500 in |
Frame Material |
N/A Carbon Steel |
Frame Type |
N/A Protected Screw |
UPC Code |
N/A 841946113061 |
Maximum Mounting Plate Bolt Hole Center |
N/A 11.6250 in |
Minimum Mounting Plate Bolt Hole Center |
N/A 9.2500 in |
Mounting Plate Length |
N/A 14.2500 in |
Mounting Plate Width |
N/A 6.0000 |
Overall Height |
N/A 7.0000 in |
Overall Length |
N/A 56.2500 in |
Overall Width |
N/A 8.9380 in |
Rod Diameter |
N/A 1.2500 in |
Travel |
N/A 30.0000 in |
Weight |
N/A 163 lb |