Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A LD40X36TUFP-SS |
Series |
N/A LD |
Base Width |
N/A 4.2500 in |
Bolt Center-to-Center Length |
N/A 50.5000 in |
Bolt Center-to-Center Width |
N/A 3.0000 in |
Bolt Size |
N/A 0.6250 in |
Frame Material |
N/A Stainless Steel |
Frame Type |
N/A Protected Screw |
UPC Code |
N/A 841946122742 |
Prop 65 |
N/A Yes |
Maximum Mounting Plate Bolt Hole Center |
N/A 10.5000 in |
Minimum Mounting Plate Bolt Hole Center |
N/A 4.2500 in |
Mounting Plate Length |
N/A 6.0000 in |
Mounting Plate Width |
N/A 4.5000 in |
Overall Height |
N/A 3.7500 in |
Overall Length |
N/A 52.2500 in |
Overall Width |
N/A 4.5000 in |
Rod Diameter |
N/A 0.7500 in |
Travel |
N/A 36.0000 in |
Weight |
N/A 29 lb |