Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A TS250X6TUFP |
Series |
N/A TS |
Bolt Center-to-Center Length |
N/A 7.3750 in |
Bolt Center-to-Center Width |
N/A 3.0000 in |
Bolt Size |
N/A 1/2 in |
Frame Material |
N/A Carbon Steel |
Frame Type |
N/A Telescoping |
UPC Code |
N/A 841946122902 |
Maximum Mounting Plate Bolt Hole Center |
N/A 7.3750 in |
Mounting Plate Width |
N/A 4.0000 in |
Overall Height |
N/A 2.0000 in |
Overall Length |
N/A 11.8750 in |
Overall Width |
N/A 7.0000 in |
Rod Diameter |
N/A 3/4 in |
Travel |
N/A 6.0000 in |
Weight |
N/A 8 lb |
Features & Benefits |
N/A
|