COMPANY HEADER
Print Back
TB-0816SAE841 Washer: 0.51 x 1 x 0.062
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905138621

Manufacturer Part Number

N/A EW162601

Bearing Material

N/A Powdered Metal SAE 841 Bronze

Inside Diameter

N/A 0.5000 in

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 1 in

Series

N/A TT

Thickness

N/A 0.0625 in

Weight

N/A 0.008 lb