Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905224874 |
Manufacturer Part Number |
N/A EXEF242824 |
Bearing Material |
N/A Powdered Metal |
Bore Diameter |
N/A 1.5000 in |
Flange Diameter |
N/A 2.0000 in |
Flange Width |
N/A 3/16 in |
Material Specification |
N/A Society of Automotive Engineers (SAE) 841 Extra |
Maximum V Value |
N/A 1200 sfpm |
Maximum P Value |
N/A 2000 |
Maximum PV Value |
N/A 50000 |
Operating Temperature Range |
N/A -40 to 460 ºF |
Outside Diameter |
N/A 1.75 in |
Overall Length |
N/A 1.5000 in |
Series |
N/A EXEF |
Sleeve Bearing Type |
N/A Flanged Bearing |
Weight |
N/A 0.2650 lb |
Features & Benefits |
N/A
|