Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905091520 |
Manufacturer Part Number |
N/A FFB69-10 |
Bearing Material |
N/A Powdered Metal |
Bore Diameter |
N/A 0.3750 in |
Flange Diameter |
N/A 0.750 in |
Flange Width |
N/A 1/8 in |
Material Specification |
N/A Society of Automotive Engineers (SAE) 841 Bronze |
Operating Temperature Range |
N/A 10 to 220 ºF |
Outside Diameter |
N/A 0.5625 in |
Overall Length |
N/A 1.2500 in |
Series |
N/A FFB |
Sleeve Bearing Type |
N/A Flanged Bearing |
Standards Met |
N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II |
Weight |
N/A 0.05 lb |
Features & Benefits |
N/A
|