COMPANY HEADER
Print Back
FFM025032020 25 mm x 32 mm x 20 mm
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A FF1618-1

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 25 mm

Flange Diameter

N/A 39 mm

Flange Width

N/A 3.5 mm

Groove/Plug Type

N/A Oil-Filled Grooves

Material Specification

N/A Society of Automotive Engineers (SAE) 841 Bronze

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000 psi

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A 10 to 220 ºC

Outside Diameter

N/A 32 mm

Overall Length

N/A 20 mm

Series

N/A FFM

Sleeve Bearing Type

N/A Flanged Bearing

Standards Met

N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II

Features & Benefits

Features & Benefits

N/A
  • Bunting Oil-Filled Bronze Bearings- Stock Bearings- Bunting Bearings offers a complete line of stock plain bearings, flange bearings and washers made of P/M bronze.
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances.
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation.
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 1 ºF to 22 ºF.
  • Consult Motion Industries if application requires higher temperatures or other specific operating conditions.