COMPANY HEADER
Print Back
BBEF1620 12 SAE863 Sintered Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A FF843

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 1.0000 in

Flange Diameter

N/A 1.5000 in

Flange Width

N/A 1/16 in

Material Specification

N/A BB-16

Maximum V Value

N/A 35 sfpm

Maximum P Value

N/A 8000

Maximum PV Value

N/A 75000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 1.25 in

Overall Length

N/A 0.7500 in

Series

N/A BBEF

Sleeve Bearing Type

N/A Flanged Bearing

Weight

N/A 0.0960 lb

Features & Benefits

Features & Benefits

N/A
  • Bunting BB-16 is a self-lubricating, powdered metal bearing material typically used for heavily loaded applications.
  • This bearing material has excellent compressive strength, wearability and is shock resistant.
  • This bearing is heat treated to a spec of HRB 70 min. and oil impregnated with an extreme pressure oil.
  • Typical Uses: Off-road equipment, Backhoes, graders, and earth-moving equipment Escalators Automotive and railroad applications