COMPANY HEADER
Print Back
FFM008012012MOD 8 x 12 x 12 Flanged 16 x 2 Bushing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905238468

Manufacturer Part Number

N/A ECOF162012

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 8 mm

Flange Diameter

N/A 16 mm

Flange Width

N/A 2 mm

Material Specification

N/A Society of Automotive Engineers (SAE) 841 Bronze

Operating Temperature Range

N/A 10 to 220 ºC

Outside Diameter

N/A 12 mm

Overall Length

N/A 12 mm

Series

N/A FFM

Sleeve Bearing Type

N/A Flanged Bearing

Standards Met

N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II

Features & Benefits

Features & Benefits

N/A
  • Bunting Oil-Filled Bronze Bearings- Stock Bearings- Bunting Bearings offers a complete line of stock plain bearings, flange bearings and washers made of P/M bronze.
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances.
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation.
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 1 ºF to 22 ºF.
  • Consult Motion Industries if application requires higher temperatures or other specific operating conditions.