Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905209925 |
Manufacturer Part Number |
N/A FFM040050030 |
Bearing Material |
N/A Powdered Metal |
Bore Diameter |
N/A 12 mm |
Flange Diameter |
N/A 24 mm |
Flange Width |
N/A 3 mm |
Material Specification |
N/A Society of Automotive Engineers (SAE) 841 Bronze |
Operating Temperature Range |
N/A 10 to 220 ºC |
Outside Diameter |
N/A 18 mm |
Overall Length |
N/A 8 mm |
Series |
N/A FFM |
Sleeve Bearing Type |
N/A Flanged Bearing |
Standards Met |
N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II |
Features & Benefits |
N/A
|