COMPANY HEADER
Print Back
ExEF162012 SAE 841 1" Shaft, 1 1/4"
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A FF707-5

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 1.0000 in

Flange Diameter

N/A 1.5000 in

Flange Width

N/A 1/8 in

Material Specification

N/A Society of Automotive Engineers (SAE) 841 Bronze Extra

Operating Temperature Range

N/A -40 to 460 ºF

Outside Diameter

N/A 1.25 in

Overall Length

N/A 0.7500 in

Series

N/A EXEF

Sleeve Bearing Type

N/A Flanged Bearing

Standards Met

N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II

Features & Benefits

Features & Benefits

N/A
  • For stop, start and slow speed applications 841 EXTRA is the recommended choice.
  • These bearings contain Anderol 465 oil with a finely dispersed PTFE.
  • The PTFE in the oil greatly reduces friction and helps to develop a full lubrication film which is especially required on start up.
  • A smoother and quieter operation, an easier "break-in" period and longer life can be achieved.