Supplier Name |
N/A Bunting Bearings, LLC |
Manufacturer Part Number |
N/A FFM010016010 |
Bearing Material |
N/A Powdered Metal |
Bore Diameter |
N/A 0.7500 in |
Flange Diameter |
N/A 1.250 in |
Flange Width |
N/A 3/32 in |
Material Specification |
N/A BB-16 |
Maximum V Value |
N/A 35 sfpm |
Maximum P Value |
N/A 8000 |
Maximum PV Value |
N/A 75000 |
Operating Temperature Range |
N/A 10 to 220 ºF |
Outside Diameter |
N/A 1 in |
Overall Length |
N/A 0.7500 in |
Series |
N/A BBEF |
Sleeve Bearing Type |
N/A Flanged Bearing |
Weight |
N/A 0.0830 lb |
Features & Benefits |
N/A
|