COMPANY HEADER
Print Back
12 x 18 x 12 mm Bronze Bushing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905208362

Manufacturer Part Number

N/A CBM012018012

Bearing Material

N/A Cast Bronze

Bore Diameter

N/A 12 mm

Material Specification

N/A C93200 (Society of Automotive Engineers (SAE) 660)

Maximum V Value

N/A 750 sfpm

Maximum P Value

N/A 4000

Maximum PV Value

N/A 75000

Operating Temperature Range

N/A -450 to 500 ºF

Outside Diameter

N/A 18 mm

Overall Length

N/A 12 mm

Series

N/A CBM

Sleeve Bearing Type

N/A Plain Sleeve

Standards Met

N/A American Society for Testing and Materials (ASTM)

Weight

N/A 0.034 lb

Features & Benefits

Features & Benefits

N/A
  • Bunting Bearings offers a complete line of stock plain bearings, flange bearings and washers made of P/M bronze
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF
  • Consult Bunting if application requires higher temperatures or other specific operating conditions