COMPANY HEADER
Print Back
AAM005008006 5 mm x 8 mm x 6 mm
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A AAM005008006

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 5 mm

Material Specification

N/A Society of Automotive Engineers (SAE) 841 Bronze

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A 10 to 220 ºC

Outside Diameter

N/A 8 mm

Overall Length

N/A 6 mm

Series

N/A AAM

Sleeve Bearing Type

N/A Plain Sleeve

Standards Met

N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II

Features & Benefits

Features & Benefits

N/A
  • Bunting Bearings offers a complete line of stock plain bearings, flange bearings and washers made of P/M bronze
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF
  • Consult Bunting if application requires higher temperatures or other specific operating conditions