COMPANY HEADER
Print Back
BBEP242832 1-1/2" ID x 1-3/4" OD x 2" LG
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A BBEP242832

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 1.5000 in

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 1.75 in

Overall Length

N/A 2.0000 in

Series

N/A BBEP

Sleeve Bearing Type

N/A Plain Sleeve

Weight

N/A 0.308 lb

Features & Benefits

Features & Benefits

N/A
  • Bunting BB-16 is a self-lubricating, powdered metal bearing material typically used for heavily loaded applications.
  • This bearing material has excellent compressive strength, wearability and is shock resistant.
  • This bearing is heat treated to a spec of HRB 70 min. and oil impregnated with an extreme pressure oil.