COMPANY HEADER
Print Back
BBEP182016 BB-16 Iron/CU Plain Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905217012

Manufacturer Part Number

N/A BBEP182016

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 1.1250 in

Material Specification

N/A BB-16

Maximum V Value

N/A 35 sfpm

Maximum P Value

N/A 8000

Maximum PV Value

N/A 75000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 1.25 in

Overall Length

N/A 1.0000 in

Series

N/A BBEP

Sleeve Bearing Type

N/A Plain Sleeve

Weight

N/A 0.057 lb

Features & Benefits

Features & Benefits

N/A
  • Typical Uses: Off-road equipment, Backhoes, graders, and earth-moving equipment; Escalators, Automotive and railroad applications