COMPANY HEADER
Print Back
AA838-25 Sintered Bronze Bearing
Unit of Measure

Specifications

Supplier Name

N/A Isostatic

Model Number

N/A 101366

Manufacturer Part Number

N/A AA838-25

Bearing Material

N/A Society of Automotive Engineers (SAE) 841 Bronze

Bore Diameter

N/A 0.7500 in

UPC Code

N/A 00846802003661

Maximum P Value

N/A 2000 lb·in²

Maximum PV Value

N/A 50000 psi

Maximum V Value

N/A 1200 ft²/min

Operating Temperature Range

N/A 10 to 175 ºF

Outside Diameter

N/A 0.8750 in

Overall Length

N/A 0.6250 in

Series

N/A AA

Sleeve Bearing Type

N/A Plain Sleeve

Standards Met

N/A Defense Federal Acquisition Regulation Supplement (DFARS) Registration, Evaluation, Authorization, and Restriction of Chemicals (REACH) Restriction of Hazardous Substances (RoHS)

Weight

N/A 0.0241 lb

Features & Benefits

Features & Benefits

N/A
  • Standard stock products
  • SAE 841-copper (87-90%), tin (8-9), carbon, other elements
  • Powdered metal bronze providing interconnected reservoirs for oil
  • Vacuum impregnated with SAE 30 oil during the manufacturing process (approx. 19% by vol.)
  • Self-lubricating - when in motion oil rises to the surface for lubrication and restores itself when at rest
  • Ideal for heavy loads at moderate speeds or light loads at high speeds - max Pv 50,000, P-Load 2,000, V-SFM-1,200
  • Effective in temperature range of +10 ºF to + 175 ºF with standard oil
  • Available in oils for other temperature ranges on a made-to-order basis
  • Standard tolerances vary by size. See items for specific tolerances