Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905124020 |
Manufacturer Part Number |
N/A TT2007 |
Bearing Material |
N/A Powdered Metal SAE 841 Bronze |
Inside Diameter |
N/A 0.8750 in |
Material Specification |
N/A Society of Automotive Engineers (SAE) 841 |
Maximum V Value |
N/A 1200 sfpm |
Maximum P Value |
N/A 2000 |
Maximum PV Value |
N/A 50000 |
Nominal Overall Length |
N/A 1/8 in |
Operating Temperature Range |
N/A 10 to 220 ºF |
Outside Diameter |
N/A 2.0000 in |
Plug Type |
N/A No Plugs |
Series |
N/A TT |
Standards Met |
N/A MIL-B-5687C Type I Comp. A MIL-B-5687D Type I Grade 1 MIL-C-50709 Type II Grade 1 United States Department of Agriculture (USDA H-1) |
Thickness |
N/A 0.1250 in |
Weight |
N/A 0.07 lb |