Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905304606 |
Manufacturer Part Number |
N/A EBTW122802 |
Bearing Material |
N/A C87850 ECO Bronze |
Inside Diameter |
N/A 0.7500 in |
Maximum V Value |
N/A 450 sfpm |
Maximum P Value |
N/A 4400 psi |
Maximum PV Value |
N/A 100000 |
Operating Temperature Range |
N/A -40 to 400 ºF |
Outside Diameter |
N/A 1.75 in |
Series |
N/A EBTW |
Thickness |
N/A 0.1250 in |
Weight |
N/A 0.0740 lb |