Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905237393 |
Manufacturer Part Number |
N/A DPEW092002 |
Bearing Material |
N/A Powdered Metal Dri-Plane |
Inside Diameter |
N/A 0.5625 in |
Maximum V Value |
N/A 1000 sfpm |
Maximum P Value |
N/A 1600 psi |
Maximum PV Value |
N/A 40000 |
Operating Temperature Range |
N/A -50 to 700 ºF |
Outside Diameter |
N/A 1.25 in |
Series |
N/A DPEW |
Thickness |
N/A 0.1250 in |
Weight |
N/A 0.03 lb |