COMPANY HEADER
Print Back
ECOW324802 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A ECOW324802

Bearing Material

N/A Powdered Metal SAE 841 Bronze Eco

Inside Diameter

N/A 2.0000 in

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 3.00 in

Series

N/A ECOW

Thickness

N/A 0.1250 in

Weight

N/A 0.1180 lb

Features & Benefits

Features & Benefits

N/A USDA H-1 Approved