COMPANY HEADER
Print Back
ExEW081601 Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905230509

Manufacturer Part Number

N/A EXEW081601

Bearing Material

N/A Powdered Metal SAE 841 Extra

Inside Diameter

N/A 0.5000 in

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A -40 to 460 ºF

Outside Diameter

N/A 1 in

Series

N/A EXEW

Thickness

N/A 0.0625 in

Weight

N/A 0.009 lb