Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905110238 |
Manufacturer Part Number |
N/A NT071201 |
Bearing Material |
N/A Nylon |
Inside Diameter |
N/A 0.4375 in |
Maximum V Value |
N/A 360 sfpm |
Maximum P Value |
N/A 400 |
Maximum PV Value |
N/A 3000 |
Nominal Overall Length |
N/A 1/16 in |
Operating Temperature Range |
N/A -20 to 250 ºF |
Outside Diameter |
N/A 0.75 in |
Plug Type |
N/A No Plugs |
Series |
N/A NT |
Thickness |
N/A 0.0625 in |
Weight |
N/A 0.0008 lb |