COMPANY HEADER
Print Back
TT1303-1 0.753" x 1.375" x 1/16" P/M Thrust
Unit of Measure

Specifications

Supplier Name

N/A Isostatic

Manufacturer Part Number

N/A TT1303-1

Bearing Material

N/A Powdered Metal Society of Automotive Engineers (SAE) 841 Bronze

Inside Diameter

N/A 0.7500 in

UPC Code

N/A 00846802010256

Maximum P Value

N/A 2000 psi

Maximum PV Value

N/A 50000 psi

Maximum V Value

N/A 1200 sfpm

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 1.3750 in

Thickness

N/A 0.0625 in

Weight

N/A 0.0140 lb