Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905196393 |
Manufacturer Part Number |
N/A BJ4T061202 |
Bearing Material |
N/A Polytetrafluoroethylene (PTFE) BJ4 |
Inside Diameter |
N/A 0.3750 in |
Material Specification |
N/A JLON 4200 |
Maximum V Value |
N/A 400 sfpm |
Maximum P Value |
N/A 1100 |
Maximum PV Value |
N/A 30000 psi30000 |
Nominal Overall Length |
N/A 1/16 in |
Operating Temperature Range |
N/A -250 to 550 ºF |
Outside Diameter |
N/A 0.75 in |
Plug Type |
N/A No Plugs |
Series |
N/A BJ4T |
Thickness |
N/A 0.0625 in |
Weight |
N/A 0.0067 lb |