Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905201783 |
Manufacturer Part Number |
N/A BJ5T122204 |
Bearing Material |
N/A Polytetrafluoroethylene (PTFE) BJ5 |
Inside Diameter |
N/A 0.7500 in |
Material Specification |
N/A JLON 5500 |
Maximum V Value |
N/A 400 sfpm |
Maximum P Value |
N/A 800 |
Maximum PV Value |
N/A 20000 psi20000 |
Nominal Overall Length |
N/A 1/8 in |
Operating Temperature Range |
N/A -250 to 550 ºF |
Outside Diameter |
N/A 1.3750 in |
Plug Type |
N/A No Plugs |
Series |
N/A BJ4T |
Thickness |
N/A 0.1250 in |
Weight |
N/A 0.036 lb |