COMPANY HEADER
Print Back
BTCWW1632-3 PTFE Composite 0.078" Thrust
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A BTCWW1632-3

Bearing Material

N/A Polytetrafluoroethylene (PTFE)

Inside Diameter

N/A 1.0000 in

Maximum V Value

N/A 150 sfpm

Maximum P Value

N/A 15000

Maximum PV Value

N/A 10000

Operating Temperature Range

N/A -65 to 250 ºF

Outside Diameter

N/A 2.0000 in

Series

N/A BTCWW

Thickness

N/A 0.0780 in