COMPANY HEADER
Print Back
BBTW020038004 Bronze Alloy Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A BBTW020038004

Bearing Material

N/A Powdered Metal BB-16

Inside Diameter

N/A 0.6250 in

Maximum V Value

N/A 35 sfpm

Maximum P Value

N/A 8000

Maximum PV Value

N/A 75000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 1.1875 in

Series

N/A BBTW

Thickness

N/A 0.1250 in