COMPANY HEADER
Print Back
BBTW048080004 Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A BBTW048080004

Bearing Material

N/A Powdered Metal BB-16

Inside Diameter

N/A 1.5000 in

Maximum V Value

N/A 35 sfpm

Maximum P Value

N/A 8000

Maximum PV Value

N/A 75000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 2.50 in

Series

N/A BBTW

Thickness

N/A 0.1250 in