Brands |
N/A Fiberglide® |
Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A LTD2036 |
UPC Code |
N/A 637400087814 |
Prop 65 |
N/A Yes |
Backing Material |
N/A Phenolic |
Bearing Material |
N/A Polytetrafluoroethylene (PTFE) |
Inside Diameter |
N/A 1.2500 in |
Maximum PV Value Dry (psi x fpm) |
N/A 150000 |
Maximum V Value |
N/A 35 sfpm |
Maximum P Value |
N/A 10000 psi |
Operating Temperature Range |
N/A -250 to 200 ºF |
Outside Diameter |
N/A 2.2500 in |
Plug Type |
N/A No Plugs |
Thickness |
N/A 0.094 in |
Weight |
N/A 0.01 lb |