COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS2408-10

Prop 65

N/A Yes

Adapter Type

N/A Plug

End 1 Size

N/A 5/8 in

Material

N/A Steel

Overall Length

N/A 1.02 in

Weight

N/A 0.18 lb