Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 6408-16-O |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Plug |
End 1 Size |
N/A 1 in |
End 1 Style |
N/A Male O-Ring Boss |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 1-5/16-12 |
Material |
N/A Steel |
Overall Diameter |
N/A 1 in |
Overall Length |
N/A 1.13 in |
Weight |
N/A 0.39 lb |
Features & Benefits |
N/A
|