COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 8555-P-18

Prop 65

N/A Yes

Adapter Type

N/A Plug

End 1 Style

N/A Metric

Weight

N/A 0.12 lb