COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 7599-P-22

Prop 65

N/A Yes

Adapter Type

N/A Plug

End 1 Style

N/A Komatsu

Weight

N/A 0.18 lb