COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 9500-P-10

Prop 65

N/A Yes

Adapter Type

N/A Plug

End 1 Size

N/A 5/8 in

End 1 Style

N/A Male British Standard Pipe Taper

End 1 Thread Type

N/A British Standard Pipe Thread (BSPT)

End 1 Thread Size

N/A 5/8-14

Weight

N/A 0.01 lb