COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Adapters
>
Plugs
>
Brennan Plugs
> Item # 02478231
Item # 02478231, Brennan 1 Inch (in) Male Pipe Rigid End Style Plug
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Brennan
Manufacturer Part Number
N/A
5406-P-16-B
Prop 65
N/A
Yes
Adapter Type
N/A
Plug
End 1 Size
N/A
1 in
End 1 Style
N/A
Male Pipe Rigid
End 1 Thread Type
N/A
National Pipe Taper Fuel (NPTF)
End 1 Thread Size
N/A
1-11-1/2
Material
N/A
Brass
Weight
N/A
0.01 lb