COMPANY HEADER
Print Back
964744 BSB-3, Coupling, 0.625" Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964744

Axial Misalignment

N/A ± 0.04 in

Bore Size

N/A 5/8 in

Bore Type

N/A Finished with No Keyway

Compatible Brake Part Number

N/A 964740

Compatible Brake Size

N/A BSB-03

Finish

N/A Aluminum Uncoated Steel

Maximum Angular Misalignment

N/A 0.8 º

Maximum Parallel Misalignment

N/A 0.08 mm

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Torsional Rigidity

N/A 442 ft·lb/rad

Weight

N/A 0.5 lb

Features & Benefits

Features & Benefits

N/A Coupling adapter for BSB-3 ball screw brake