COMPANY HEADER
Print Back
964847 BSB-4/5, Coupling, 20 mm Bore, Keyed
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964847

Axial Misalignment

N/A ± 0.08 in

Bore Size

N/A 20 mm

Bore Type

N/A Finished with Keyway

Compatible Brake Part Number

N/A 964840 964940

Compatible Brake Size

N/A BSB-04 BSB-05

Finish

N/A Aluminum Uncoated Steel

Maximum Angular Misalignment

N/A 0.8 º

Maximum Parallel Misalignment

N/A 0.10 mm

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Torsional Rigidity

N/A 7191 ft·lb/rad

Weight

N/A 0.5 lb

Features & Benefits

Features & Benefits

N/A Coupling adapter for BSB-4 and BSB-5 ball screw brakes